IESNA:LM-63-2002
[TEST]P1445056
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (3000K-300W-T3)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 100% (300W)
[MORE]OPTICS - TYPE 3
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]40642
TILT=NONE
1 45292 1 181 25 1 2 0.315 0.46 0
1 1 298.1
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
5592.5 5736 5896.1 6074.2 6273.3 6488.5 6727.9 6983.8 7260.3 7558.3
7877.8 8224.4 8584.5 8977.9 9392.4 9816.9 10249.4 10682.8 11108.1 11523.6
11920.2 12298.9 12643.5 12980 13291.4 13589.3 13845.9 14071.2 14274 14487.5
14745.1 14955.9 15109.4 15160.5 15110.3 14968.5 14784.5 14623 14532.4 14479.4
14438.2 14391.5 14333.2 14260.5 14172.6 14064.9 13945.5 13820.8 13693.4 13564.2
13426 13273.4 13100.2 12907.3 12680.3 12431.7 12141 11813.5 11441.1 11045.3
10570.6 9988.3 9298.2 8517.1 7725.5 6985 6354.9 5862.3 5469.3 5070.4
4445.6 3469.3 2304.2 1292.4 980.7 675.7 370.8 312.5 272.4 243.9
219.1 195.7 173.4 150.3 127.5 104.1 80.2 56.3 32.4 15.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5592.5 5734.2 5888.2 6056.5 6244.3 6452.5 6681.3 6931.1 7190.7 7477.3
7782.2 8111.9 8456.8 8834.1 9227.3 9631.1 10040.3 10451.3 10861.4 11258.9
11646.5 12018.9 12363.5 12700.9 13015 13321 13591.1 13831.6 14044.2 14248.8
14492.9 14719 14893.1 14988.2 14970.3 14852.7 14698.4 14518.9 14397.8 14333.2
14290.1 14255.1 14216.5 14172.6 14118.7 14049.6 13967.1 13875.5 13780.4 13675.4
13566 13442.1 13297.6 13134.3 12937.8 12705.4 12439.8 12139.2 11796.4 11418.6
11000.5 10521.3 9944.3 9299.1 8600.8 7902.6 7236 6622.4 6088.5 5632.9
5172.4 4570.1 3730.4 2704.6 1692.1 950 741.2 545 348.7 294.5
255.8 222.5 194 170.1 144.2 119.3 94.9 71.5 48.2 24.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5592.5 5720.9 5858 6005.1 6171 6351.7 6552.7 6771.7 7003.6 7256.8
7520.2 7808.7 8112.5 8431 8770.7 9118.7 9475.9 9835.7 10198.2 10551.8
10896.4 11231.1 11545.1 11852 12150.9 12439.8 12720.7 12989 13233.9 13463.7
13698.8 13947.3 14180.6 14375.4 14495.6 14509.1 14433.7 14313.4 14188.7 14092.7
14040.6 14011 13989.5 13964.4 13933.9 13895.3 13846.8 13786.7 13719.4 13635
13543.5 13440.3 13324.6 13204.3 13073.3 12927 12757.5 12560.9 12333.9 12081.8
11799.1 11481.4 11126.1 10715.1 10262.9 9749.6 9209.4 8663.5 8105.2 7549.8
6997.3 6464.2 5921.1 5335.3 4675.7 3942.8 3118.2 2328.4 1711.5 1234.1
869.2 615.4 364.7 294.3 242.2 181.5 127.5 94.9 66.1 37.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5592.5 5701.8 5809.1 5926.8 6060.5 6201.3 6361.2 6533.2 6719.2 6917
7131.1 7357.8 7594.5 7845.2 8110.5 8384 8668.9 8954.4 9245.3 9535.1
9818.7 10101.3 10375 10642.4 10899.1 11152.1 11398 11634 11872.7 12104.2
12338.4 12578 12814 13041 13251.9 13410.7 13502.2 13514.8 13467.2 13408
13367.6 13344.3 13343.4 13360.5 13380.2 13393.7 13399 13395.5 13380.2 13356
13321 13277.9 13224.1 13164.8 13091.3 13002.4 12899.2 12780.8 12644.4 12494.5
12324 12126.6 11897.8 11640.3 11351.3 11025.6 10655.9 10239.5 9777.4 9272.2
8738.3 8197.4 7659.9 7122.1 6566.1 5947 5257.9 4377.3 3309 2123.7
1138.5 868.4 614 359.6 308 264.1 220.1 169.4 111.9 59.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5592.5 5674.7 5748.4 5830 5921.9 6024.7 6134.9 6252.6 6379.9 6515.7
6662.6 6816.8 6982.6 7158.3 7344 7533.8 7734.5 7942.6 8156.2 8366.7
8581.5 8797.1 9010.2 9229.1 9436.4 9640.1 9842.9 10048.4 10244 10436
10627.2 10826.4 11037.3 11262.5 11482.3 11665.4 11827.8 11946.3 12026.1 12055.7
12045.9 12043.2 12059.3 12085.3 12118.5 12164.3 12214.6 12270.2 12319.6 12363.5
12397.6 12428.1 12453.3 12465.8 12468.5 12463.1 12444.3 12412 12359.9 12291.7
12203.8 12092.5 11966 11817.9 11644.8 11452.7 11231.1 10965.5 10665.8 10308.6
9889.6 9419.4 8890.4 8318.7 7669 6970.3 6183 5292.6 4295.9 3240.3
2243.2 1289.9 933.8 590.5 247.3 191.3 148.2 110 76.4 42.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5592.5 5642.6 5680.4 5723.6 5774.4 5833.1 5894.8 5961.7 6034.2 6113.7
6198.9 6290.1 6387.4 6490.1 6600 6713 6833 6962.6 7095.4 7230.9
7369 7511.7 7653.8 7801.5 7943.8 8087.8 8237.8 8388.7 8536.8 8693.6
8854.5 9012 9168.1 9324.2 9501.9 9688.6 9873.4 10025.1 10156.1 10259.3
10327.5 10363.4 10394.8 10435.1 10496.2 10562.6 10629 10697.2 10762.7 10827.3
10887.4 10941.2 10989.7 11029.2 11061.5 11085.7 11101 11107.2 11102.8 11085.7
11052.5 10996.9 10917.9 10828.2 10716.9 10582.3 10430.7 10234.1 9980.2 9670.6
9286.5 8791.3 8209.7 7510.9 6721.6 5833.1 4901.9 3818.4 2615.6 1496
761.6 524.6 298.3 242.8 203.3 165.5 126 90.7 63.1 35.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5592.5 5579.4 5580.5 5585.7 5597.2 5615.5 5635.6 5658.3 5686.6 5719.5
5756 5794.6 5838.3 5887.9 5944.4 6003 6065.8 6131.8 6202 6274.9
6350.5 6426.8 6504.5 6581.2 6657.9 6735 6812.5 6891.2 6973.3 7058.9
7148.6 7241.5 7338 7437.1 7539.4 7645 7753 7863.6 7976.7 8091.1
8188.8 8265.8 8322.3 8362.6 8401.1 8446.9 8500.4 8555.3 8610.2 8662.8
8713.5 8758.2 8797.9 8833.1 8863.9 8891.4 8916.7 8934.8 8944.3 8946.3
8939 8917.7 8881 8842.5 8789 8714.8 8610.3 8464.9 8253.9 7941.9
7476.5 6843.5 6147.7 5458.1 4804.4 4057.1 3001.1 1945.1 899.5 395.8
277.9 240.2 211.3 182.3 153.3 126.2 99 71.4 45.4 31.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5592.5 5543.8 5509.9 5481.7 5458.7 5442.5 5428.8 5418.1 5411.2 5406.5
5405 5405.9 5411 5418.5 5429.7 5445.2 5464.2 5485 5510.4 5539.4
5570.8 5603.8 5638.8 5673.1 5707 5738.5 5771.9 5805.3 5837.4 5871.6
5908.1 5945.7 5986.8 6025.9 6073.3 6123.6 6176.6 6224.6 6272.5 6323.8
6378.5 6441.4 6495.5 6538.4 6577.4 6621.3 6667.9 6721.5 6779.5 6842
6911.5 6981.3 7048.2 7115.6 7179.5 7241.2 7303.7 7363.6 7418.5 7464.5
7509.8 7548.9 7578.4 7598.4 7606.6 7603 7588.3 7541 7456 7297.4
7020.9 6615.4 6123.2 5635.6 5239.9 4881.3 4328 3416.8 2436.5 1456.2
491.7 319.6 259.6 214.4 169.4 134.4 103.7 77 53.3 37.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5592.5 5513.6 5448.7 5390.4 5340 5293.7 5253.8 5217.1 5183.6 5149.6
5119 5089.3 5064.7 5043.1 5023.1 5008.2 4996.6 4986.7 4980 4979.4
4981.2 4985.2 4993.7 5002.8 5013.7 5026.6 5041.4 5055.7 5069.4 5083.3
5099.3 5116.9 5135.9 5154.2 5172 5192.8 5218.1 5245.2 5273.8 5304.8
5339.1 5378.2 5419.7 5467.9 5517.2 5566.6 5616 5664 5714.9 5767.9
5820.4 5872.5 5923.6 5982.6 6047.6 6112.9 6181.1 6256.7 6336 6418.5
6500.9 6590.9 6683.6 6776 6861.6 6944.5 7013.7 7083.2 7143.1 7194
7223.7 7206.7 7126.6 6966.8 6747.9 6498.2 6303.3 6145.6 5946.3 5432.6
4371.8 3105.2 1838.6 599.5 398.2 325.5 262.6 199.7 137.4 93
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5592.5 5488 5397.8 5316.3 5242.8 5177.5 5117.6 5057.3 5000.3 4948
4901.4 4856.8 4815.7 4777.4 4743.1 4712.2 4684.5 4660.7 4641 4623.5
4611.1 4601.3 4593.5 4588.8 4585.6 4584.9 4584.1 4584.1 4585.3 4585.6
4586.5 4589.9 4595.9 4601.6 4609.4 4619.8 4633 4651.5 4676.9 4708.9
4746 4787.3 4830.3 4877.2 4923.4 4970.5 5016.4 5059.1 5100.6 5139.9
5175.4 5212.9 5251.5 5294.2 5341.2 5395.4 5455.5 5523.3 5597.2 5676.5
5761.4 5854.8 5956.6 6066.4 6187.1 6317.8 6454.3 6600 6756.3 6921.7
7096.1 7281.7 7467.4 7660 7828.9 7932.5 7929.5 7795 7484 6924.8
6009.5 4873.7 3717.8 2813.6 2159.7 1505.7 852.5 588.6 324.8 64.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5592.5 5470 5362 5262.9 5175.5 5094.8 5015.2 4938.6 4869.4 4804.1
4744.3 4689.4 4641 4596.3 4556.7 4522.6 4489.3 4461.3 4436.2 4415
4397.3 4380.1 4365.1 4354.5 4343.9 4334.8 4325.6 4317.5 4310.4 4306.2
4304.4 4303.2 4302.6 4301.5 4301.5 4305.3 4316.2 4334.6 4361.2 4390.9
4424.2 4457.4 4488.2 4515.5 4540.6 4562.5 4581.4 4599.4 4617.5 4640.4
4665.5 4695.8 4730.1 4772.7 4819.3 4871.3 4924.6 4982.2 5048.6 5119
5195.9 5280.1 5372.1 5467 5570.9 5693.5 5842.7 6012.9 6205.5 6424.1
6664 6921.3 7161.7 7418.3 7680.9 7887.3 8011.4 7971 7628.2 6807.2
5881.7 5107 4574.3 4281.7 3243.7 2205.6 1168.4 631.3 473.4 315.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5592.5 5461.3 5341.7 5233.9 5137.3 5043.8 4954.7 4868.5 4790.3 4715.3
4647 4585.3 4532.8 4484.6 4439 4400.2 4363.8 4330.7 4301.7 4274.4
4246 4217.1 4190.9 4168.7 4149.1 4134.7 4125.2 4119.8 4118.7 4119.9
4122.9 4128.1 4134.8 4141.8 4150.4 4159.3 4170.9 4183.9 4195.7 4206.5
4218.9 4230.7 4241.4 4251.8 4261.5 4272.3 4283.2 4298.6 4320 4344.2
4369.5 4398 4431.4 4469.7 4512.4 4560.2 4613.3 4672 4734.5 4807.3
4880.5 4956.4 5039.1 5144.7 5268.7 5409.8 5572.2 5761.9 5964.3 6163.5
6342.8 6509.5 6659.1 6721 6584.7 6170 5423.1 4391.9 3674.6 3838.9
4687.4 4992.2 3941.2 2850.6 1759.9 687.7 483.8 279.9 81.3 42.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5592.5 5461.4 5338.6 5228.1 5128.2 5033.1 4939.1 4850.6 4768.8 4690.7
4620.5 4555.9 4497.9 4445.1 4397.7 4355.7 4317.3 4283.4 4251.4 4218.6
4185.2 4155.6 4127.3 4104 4085.8 4072.4 4063.6 4059.3 4060.2 4064.6
4071.4 4081.6 4095 4110.4 4125.2 4143.6 4164.5 4184.9 4207.6 4232.2
4258.7 4278 4300 4322.2 4344.5 4364.6 4382.1 4398.6 4407.8 4415.4
4423.5 4431.2 4437 4443.3 4456.4 4476.5 4505.7 4542.4 4591 4650.3
4721.8 4808.7 4911.3 5029.9 5170.9 5337 5525 5728 5929.6 6074.8
6205 6324.2 6368 6192.8 5712.1 4724.8 3566.7 2788 2947.5 3769.9
4345.1 3923.3 2854.1 1784.9 727.1 582.1 437.1 292.1 147.1 2.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5592.5 5470.8 5353.4 5246.7 5150.8 5060.1 4969.4 4884.5 4805.3 4730.5
4661.2 4598.9 4540.6 4491.2 4444.6 4402.1 4365.1 4332.6 4304.1 4277.5
4252.8 4228.8 4208.2 4189.5 4173.4 4161.1 4154.9 4152.8 4154.3 4157.9
4162.5 4166.6 4172.2 4179.2 4186.7 4195.5 4205.9 4217.7 4228.5 4237.1
4246.4 4257 4269.1 4283.8 4298 4312.2 4326.3 4343.6 4365.9 4392.5
4422.5 4455.5 4490.6 4529 4570.2 4616.4 4669.1 4726.1 4790.3 4858.2
4930.2 5010.1 5102.8 5216.6 5345.8 5490.7 5654.9 5843.9 6049.1 6237.7
6406 6565.6 6701.8 6751.7 6567.2 6075.1 5303.1 4320.8 3751.1 4070.2
4856.9 4874.2 3599.1 2393.9 1205.7 655.6 454.8 254.1 55.2 29.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5592.5 5489.2 5385.9 5289.3 5203.3 5121.8 5042.7 4966 4897.6 4829.4
4765.9 4708.8 4656.5 4608.1 4567.7 4530.1 4495.7 4467.9 4442.5 4423.8
4408.4 4397.1 4387.8 4380.4 4373.9 4370.9 4367.9 4364.4 4360.4 4358.4
4356.2 4354.5 4352.4 4352.2 4354 4359.4 4371.7 4394.2 4422.5 4456.5
4491.5 4522 4552.5 4578.8 4605.7 4629.6 4650.3 4669.7 4689.8 4711.9
4739.1 4770.5 4807.2 4849.2 4898.1 4950.9 5007.6 5070.2 5139.1 5215.4
5296.7 5389.6 5486.2 5579.6 5686.8 5818.6 5976.7 6150 6345.5 6565.3
6806.9 7054.8 7298.7 7550.3 7781.4 7957.9 8029.5 7934.8 7466.7 6572.1
5570.2 4676.2 4302.3 3853.7 2849.2 1844.8 855.6 685.3 515 344.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5592.5 5515.1 5433.6 5356.3 5286.2 5220.7 5157.8 5095.7 5037 4983.6
4933.5 4887.2 4844.2 4804.5 4768.9 4739.2 4714.7 4695.2 4677.6 4663.4
4653.1 4647.3 4643.7 4643.5 4644 4644.4 4645.8 4646.8 4648.8 4652.4
4656.5 4662.7 4668.8 4676.7 4685.6 4697.7 4712.7 4733.9 4764.4 4800.9
4841.2 4884.7 4930.5 4975.7 5019.9 5064.3 5104.7 5144.1 5179.4 5214.7
5249.4 5285.8 5326.4 5371.3 5422.7 5480.5 5545.5 5619.1 5701.6 5790.7
5886.3 5991.2 6103.4 6221.9 6353 6489.4 6631.7 6778.6 6935 7097.8
7268.8 7444 7620 7770.5 7841.1 7828.9 7694.9 7428.1 6996.5 6320.6
5398.9 4277.6 3211.3 2444.5 1677.8 919.8 640.4 361 86.1 45.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5592.5 5547.6 5492.9 5441.4 5395 5348.9 5308.8 5271.6 5233.7 5196.8
5163.7 5136.3 5113.4 5094.1 5077.7 5064.7 5054 5049.1 5048.1 5051.6
5059.5 5072.3 5086 5101.6 5120 5138.1 5156.5 5174 5192 5207.6
5223.8 5239.6 5255 5272.3 5289.3 5311.3 5334.6 5360.5 5388.3 5417.9
5448.5 5483.4 5521.1 5562.4 5609.1 5661.7 5717.6 5777.9 5839.1 5897.5
5953.2 6006.8 6062.2 6120.2 6183.6 6251.8 6327.4 6407.9 6491 6573.3
6657.3 6738.4 6820.3 6900.3 6975.7 7048.9 7121.1 7175.1 7204.2 7210.9
7177.7 7094.6 6956.9 6747.1 6509 6317.8 6210.5 6050.7 5538.5 4526.7
3196.8 1866.8 557 396.7 331.7 271.3 210.5 150 113.7 77.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5592.5 5581.7 5560.1 5541.1 5523.6 5509 5498.3 5488.4 5480.8 5475.6
5474.8 5477.9 5485.7 5496.9 5510.1 5525.8 5545.8 5571.5 5599.8 5632.5
5667.6 5706.9 5747 5786.1 5824.3 5863.3 5903 5940.6 5979.8 6020.1
6063.6 6109.8 6156.7 6204.7 6256.3 6313.6 6368.9 6417.5 6464.2 6502.6
6545.4 6582.6 6623.5 6670.2 6720.3 6769.3 6819 6875.7 6941.8 7008.9
7077.3 7146.2 7214.9 7281.9 7344.1 7399.3 7453.9 7501.5 7544.3 7583.9
7615.8 7637.3 7647.8 7653.7 7644.4 7618.3 7572.5 7484.9 7343.5 7102.6
6702.1 6181.4 5683.6 5302.5 4969 4425.9 3474.9 2465.4 1455.9 449
318.5 258.7 219.7 180.6 141.8 111.6 84.6 60.6 42 23.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5592.5 5591 5603 5619.5 5637.8 5659.2 5686 5713.5 5743.2 5776.2
5813.9 5858.4 5907.4 5958.4 6012.3 6071.9 6137.1 6203.9 6275.5 6351.1
6427.9 6507 6585.2 6664.9 6743.2 6824.8 6905 6989.5 7077 7169.8
7266.6 7369.4 7476.5 7590 7707 7823.1 7929 8034.5 8137.9 8219.7
8283.2 8337.6 8386.5 8437.6 8491.1 8544.2 8596.9 8652.5 8701.3 8745.4
8784.2 8817.6 8849.5 8878.4 8901.9 8919.3 8934.5 8943.3 8947.2 8934.8
8911.4 8887.7 8857.4 8811.3 8746.4 8640.6 8487.6 8278.2 7961.7 7495.6
6868.4 6154.2 5468.1 4818.1 4110.7 3087.6 1891.7 878.6 658.7 454.6
250.6 215.2 186.9 159.4 131.8 103.5 77.7 52.1 26.4 8.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5592.5 5625.2 5673.8 5728 5785 5845.7 5911.5 5983.6 6058.2 6137.6
6224.9 6320.9 6422.6 6528.4 6639 6753.5 6875 7004.3 7136.1 7272.6
7410.9 7555.9 7701 7853.8 8003.8 8153.7 8305.4 8460.2 8619.6 8788.2
8954.4 9134.9 9316.2 9505.5 9687.7 9852.8 10010.7 10143.5 10235 10295.2
10326.6 10350.8 10390.3 10454 10523.1 10590.4 10652.3 10712.4 10775.2 10837.1
10894.6 10943 10981.6 11010.3 11027.4 11034.6 11029.2 11013 10987 10946.6
10885.6 10812.9 10726.8 10617.3 10487.2 10326.6 10114.8 9847.4 9527 9153.7
8677.8 8077.8 7395.7 6594.1 5740.3 4798.2 3760.4 2602.9 1483.1 742.5
514.8 300 245.4 208.2 172.7 135.2 99.4 71.1 42.9 14.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5592.5 5659.7 5743.9 5835.7 5934.8 6040.9 6151.7 6272.2 6401.5 6537.7
6682 6838.3 7003.4 7182.1 7367.4 7561.1 7762.8 7974.9 8187.9 8405.8
8628.7 8853.3 9077.5 9300 9519.9 9733.4 9938.9 10149.8 10354.4 10559.9
10775.2 11001.4 11223 11433 11623.2 11793.7 11920.2 11987.5 12007.3 12007.3
12005.5 12018.9 12044.1 12080 12129.3 12189.4 12252.3 12312.4 12363.5 12406.6
12436.2 12454.2 12464.9 12468.5 12461.3 12440.7 12404.8 12357.2 12286.3 12200.2
12100.6 11983.9 11843.1 11676.2 11488.6 11266.1 11009.4 10725.9 10387.6 9991
9538.7 9024.5 8466 7818.8 7087.6 6286.7 5427.4 4465.2 3436.4 2453.7
1500.5 762 503.8 260.1 204.3 157.2 118.6 84.7 68.4 52.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5592.5 5688.9 5803.8 5929.6 6069.7 6217.2 6376.8 6548.6 6729.9 6927.3
7136.9 7360.1 7597.3 7849.9 8117.6 8392 8680.8 8974.3 9275.8 9571.9
9863.5 10150.7 10422.6 10695.4 10952 11203.3 11450.9 11703.1 11959.7 12205.6
12448.8 12703.6 12927.9 13137 13308.4 13420.6 13455.6 13441.2 13388.3 13330
13299.4 13301.2 13322.8 13351.5 13375.7 13391.9 13394.6 13386.5 13367.6 13340.7
13303.9 13260.9 13207.9 13144.2 13069.7 12984.5 12878.6 12748.5 12593.2 12422.7
12237 12034.2 11808.1 11546.9 11234.7 10878.4 10481.8 10057.4 9596.1 9099.9
8560.6 7999.2 7434.8 6852.6 6248.4 5584.5 4827.8 3868.8 2640.5 1513
744.2 564 388.4 334.1 289.3 246 199.6 145 79.8 60.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5592.5 5712.4 5852.6 6007.2 6176.6 6364.2 6565.8 6781.6 7013.7 7259.5
7524.6 7813.1 8113.6 8436.1 8771.7 9120.5 9481.3 9852.8 10223.4 10583.2
10929.6 11262.5 11577.5 11881.7 12174.2 12465.8 12757.5 13037.4 13289.6 13530.1
13765.2 14004.8 14223.7 14378 14453.4 14440.9 14367.3 14239.9 14126.8 14058.6
14020 13998.5 13976 13950.9 13923.1 13886.3 13842.3 13789.4 13723 13642.2
13548.9 13439.4 13315.6 13190 13057.2 12910 12739.5 12537.6 12303.4 12041.4
11743.5 11402.5 11031 10632.6 10182.1 9685.9 9139.4 8585.2 8021.1 7482.4
6963.3 6425.7 5829 5226.4 4583.2 3778.1 2929.4 2220.8 1637.3 1178.2
899 620.9 342.6 281 226 161.9 118.5 85.8 55.7 25.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5592.5 5729.8 5884.7 6058.5 6249.5 6458.8 6690.1 6934.4 7195.9 7483.3
7789.4 8120 8462.6 8838.1 9226.4 9624.8 10044.8 10466.5 10880.2 11277.7
11661.8 12024.3 12361.7 12699.1 13021.3 13333.5 13607.2 13850.4 14064 14276.6
14518 14738.8 14897.6 14969.4 14944.3 14824.9 14658 14488.4 14378.9 14317.9
14282 14251.5 14219.2 14177 14125 14053.2 13966.2 13868.4 13763.4 13659.3
13549.8 13434.9 13293.2 13124.5 12922.6 12685.7 12422.7 12123.9 11774 11390.8
10971.7 10491.7 9926.4 9280.3 8562.8 7872.1 7222.5 6623.5 6099.3 5620.9
5153.1 4563.2 3721 2698.3 1733.7 1007.7 788.5 572.6 356.6 296.2
255.4 221.3 193.9 172.3 145.6 117 92.1 68.4 44.6 20.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5592.5 5736 5896.1 6074.2 6273.3 6488.5 6727.9 6983.8 7260.3 7558.3
7877.8 8224.4 8584.5 8977.9 9392.4 9816.9 10249.4 10682.8 11108.1 11523.6
11920.2 12298.9 12643.5 12980 13291.4 13589.3 13845.9 14071.2 14274 14487.5
14745.1 14955.9 15109.4 15160.5 15110.3 14968.5 14784.5 14623 14532.4 14479.4
14438.2 14391.5 14333.2 14260.5 14172.6 14064.9 13945.5 13820.8 13693.4 13564.2
13426 13273.4 13100.2 12907.3 12680.3 12431.7 12141 11813.5 11441.1 11045.3
10570.6 9988.3 9298.2 8517.1 7725.5 6985 6354.9 5862.3 5469.3 5070.4
4445.6 3469.3 2304.2 1292.4 980.7 675.7 370.8 312.5 272.4 243.9
219.1 195.7 173.4 150.3 127.5 104.1 80.2 56.3 32.4 15.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
